Analog Multiplexer/Demultiplexer System
Analog Multiplexer/Demultiplexer System imagem meramente ilustrativa Transfer up to Sixteen 4-20 mA Process Current Loop Signals Accurately Via a Single Pair of Wires Saves Cable ...
https://br.omega.com/pptst/DRA-MDM-11.html - 81K - 5/17/2024
Economical Meters for Temperature, Process or Electrical Measurement
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... Field installable signal conditioner cards provide the large user or OEM the ability to ...
https://br.omega.com/pptst/DP18.html - 103K - 5/17/2024
Isolated Universal Signal Transmitter
The DR-I3P accepts universal inputs including mA and Vdc process signals (provides +15Vdc excitation voltage), usual temperature signals such as Pt100, Pt500, Pt1000, Ni100, ...
https://br.omega.com/pptst/DR-I3P-SIGNAL-CONVERTER.html - 82K - 5/17/2024
Mulitple Input Controller
4-Zone & 7-Zone Temperature/Process Controllers with Ramp/Soak Capability CN1504 & CN1507 ... Voltage, Current or Millivolt Input Signals Three Display Modes: Setpoint Only, ...
https://br.omega.com/pptst/CN1504_1507.html - 88K - 5/17/2024
DIN Rail Mount Loop-Powered RTD Input Signal Conditioner
Mount Loop-Powered RTD Input Signal Conditioner DRA-RTT-2 DIN Rail Mount Loop-Powered RTD ... this into a 4-20 mA process current output which is linearly proportional to temperature. ...
https://br.omega.com/pptst/DRA-RTT-2.html - 80K - 5/17/2024
Isolated DIN Rail Signal Conditioner with Universal Input
input DIN rail signal conditioner provides a competitive choice in terms of both price and technology for galvanic isolation of process signals to SCADA systems or PLC equipment. ...
https://br.omega.com/pptst/DRSL-U.html - 111K - 5/17/2024
Modbus Serial Interface Module
Descrição The D6000 Series modules are a family of complete data acquisition modules for use in process control systems. The analog input models can measure process signals such ...
https://br.omega.com/pptst/D6000_SERIES.html - 95K - 5/17/2024
Large Display Meters, Large Display PID Controllers, Temperature...
Imprimir Top Descrição The Large Displays can handle a wide variety of signal inputs direct from transducer or process transmitters and offer multiple control output options and ...
https://br.omega.com/pptst/ILD-UTP.html - 101K - 5/17/2024
Pulse Radar Level Transmitter
GHz. pulse radar is unaffected by sump process conditions Wall mounted display with ... Optional display mode indicates the echo signal return curve Auto-temperature ...
https://br.omega.com/pptst/LR30.html - 79K - 5/17/2024
Smart Powered Strain Bridge/Load Cell Conditioner
The product has a built-in capability to scale the input signal to a process value while the output stage offers either voltage, bipolar voltage or active/passive current ...
https://br.omega.com/pptst/TXDIN1600S.html - 84K - 5/17/2024
Condicionadores de Sinal
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ...
https://br.omega.com/subsection/condicionadores-sinais-vazao.html - 140K - 5/17/2024
Medidores de Tensão, Corrente e Frequência para Painel
» DP63100 DP63100 1/8 DIN Universal Process & Strain Gage Panel Meter with built-in ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/medidores-tensao-corrente-frequencia-painel.html - 76K - 5/17/2024
Transmissores Modulares
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ...
https://br.omega.com/subsection/transmissores-modulares.html - 128K - 5/17/2024
Condicionadores de Sinal
... E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail Input ...
https://br.omega.com/subsection/condicionadores-sinais-pressao.html - 127K - 5/17/2024
Sistemas de aquisição de dados e Condicionadores de Sinais
... DRST-BG DRST-BG Signal Transmitter for Load Cell & Strain Gage Application VER MODELOS E PREÇOS » CS Series - Process Control Modules CS Series - Process Control Modules PID ...
https://br.omega.com/subsection/sistemas-aquisicao-dados-condicionadores-sinais.html - 196K - 5/17/2024
Medidores de Corrente e Tensão
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/medidores-corrente-tensao.html - 80K - 5/17/2024
Transmissores Inteligentes e Programáveis
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ...
https://br.omega.com/subsection/transmissores-inteligentes-programaveis.html - 153K - 5/17/2024
Condicionadores de sinal e Transmissores
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ...
https://br.omega.com/subsection/condicionadores-sinal-transmissores.html - 198K - 5/17/2024
Medidores de Tensão, Corrente e Frequência para Painel
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/medidores-tensao-corrente-medidor-painel.html - 77K - 5/17/2024
Condicionadores de Sinal para Montagem em Trilho DIN
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ...
https://br.omega.com/subsection/condicionadores-sinais-din.html - 176K - 5/17/2024